- HELP
- Technical Information
- Sheet metal
- Applicable parts/Materials
- Surface Treatment Characteristics
Surface Treatment Characteristics
Surface Treatment – Features / Appearance
Surface Treatments | Features | Appearance |
---|
Electroless Nickel Plating | A surface treatment that forms a protective film through chemical reactions without using electricity. It forms a uniform coating even on complex shapes, maintains high dimensional accuracy, and can be used with a wide variety of materials, including insulators. It is used in a wide range of industries due to its excellent performance. | ![]() |
Black Oxide | A surface treatment that protects the base material by forming an oxide layer on the surface of steel. It prevents the formation of rust on iron surfaces and enhances corrosion resistance. Due to its low cost and excellent appearance, it is widely used in both industrial products and interior applications. | ![]() |
Trivalent Chromate (Clear) | A surface treatment that forms a chromium layer on a metal surface through an electrochemical reaction. It provides high hardness, wear resistance, corrosion resistance, and a glossy appearance. The chromium layer is a very hard metallic layer that greatly improves the durability and appearance of the material. The chemical conversion process creates a clear colored layer. | ![]() |
Trivalent Chromate (Black) | A surface treatment that forms a chromium layer on a metal surface through an electrochemical reaction. It provides high hardness, wear resistance, corrosion resistance, and a glossy appearance. The chromium layer is a very hard metallic layer that greatly improves the durability and appearance of the material. The chemical conversion process creates a black colored layer. | ![]() |
Clear Anodize | A surface treatment that forms a thick aluminum-oxide layer on the surface improving corrosion resistance, wear resistance, and electrical insulation. It is especially suitable for aesthetic applications because of its attractive color options. This version is clear and transparent, giving the product a silvery-white color close to the base color of aluminum. | ![]() |
Black Anodize | A surface treatment that forms a thick aluminum-oxide layer on the surface improving corrosion resistance, wear resistance, and electrical insulation. It is especially suitable for aesthetic applications because of its attractive color options. This version is colored with dyes to give the product a black color. | ![]() |
Black Anodize (matte) | A surface treatment combining anodizing with blasting and chemical treatment to form a fine texture to achieve a matte effect reducing gloss and light reflection. It is widely used in optical equipment components that require reduced light reflection. It is colored with dyes to give the product a black color. | ![]() |
Surface Treatment Characteristics
Surface Treatments | Corrosion Resistance | Wear Resistance | Hardness | Appearance / Decorative Quality | Electrical Conductivity |
---|---|---|---|---|---|
Electroless Nickel Plating | 〇 | 〇 | 〇 | △ | 〇 |
Black Oxide | △ | × | × | 〇 | 〇 |
Trivalent Chromate (Clear) | △ | × | × | 〇 | 〇 |
Trivalent Chromate (Black) | △ | × | × | 〇 | 〇 |
Clear Anodize | 〇 | △ | △ | 〇 | × |
Black Anodize | 〇 | △ | △ | 〇 | × |
Black Anodize (matte) | 〇 | △ | △ | 〇 | × |